IESNA:LM-63-2002
[TEST]P1594654
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-HI-3500K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, HI lumen, 3500K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]60909
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 372
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
41056.4 41056.4 40998.2 40978.1 41031.7 41031.7 40978.1 40978.1 41018.3 41004.9
41004.9 41004.9 40991.5 41038.4 41038.4 40984.8 40984.8 41038.4 41018.3 41011.6
41025 41025 41025 41038.4 41004.9 41004.9 41065.2 41065.2 41025 41045.1
41058.5 41051.8 41058.5 41051.7 41038.4 41085.2 41085.2 41038.4 41038.4 41085.2
41071.9 41071.9 41071.9 41065.2 41071.9 41091.9 41051.7 41051.7 41105.3 41071.9
41058.5 41065.2 41071.9 41065.2 41078.5 41031.7 41031.7 41085.2 41085.2 41031.7
41031.7 41045.1 41004.9 41011.6 40958 40958 40951.3 40951.3 40830.7 40830.7
40803.9 40690.1 40690.1 40562.8 40549.4 40415.5 40422.1 40181 40181 40000.2
39739 39698.8 39430.8 39397.4 39069.2 39035.7 38566.8 38566.8 38098 38098
37461.7 36966 36832 36256 36081.9 35485.8 35284.8 34481.1 34481.1 33536.6
33536.6 32598.9 31868.9 31513.9 30770.4 30361.8 29169.6 29169.6 27897 27897
26637.8 25901 25291.5 24601.6 23985.4 23315.6 22672.6 21346.4 21346.4 20060.4
20060.4 18734.2 18211.7 17461.6 16945.8 16175.6 15679.9 14923 13704 13704
12498.4 12069.7 11373.1 10977.9 10308.1 9933.1 9296.8 8379.1 8379.1 7515.1
7515.1 6711.3 6463.5 5954.5 5740.1 5251.2 5063.7 4588.1 3965.2 3965.2
3402.6 3402.6 2893.5 2806.4 2444.8 2357.7 2036.2 1989.3 1701.3 1393.2
1393.2 1132 1105.2 904.2 884.1 710 696.6 555.9 422 422
321.5 321.5 227.7 227.7 180.8 180.8 127.3 127.3 87.1 53.6
53.6 33.5 33.5 13.4 13.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 41219.2 41246 41246 41225.9 41225.9 41185.7 41199.1 41192.4
41172.3 41105.3 41118.7 41105.3 41018.3 41018.3 40951.3 40951.3 40911.1 40877.6
40803.9 40797.2 40763.7 40703.5 40629.8 40536 40482.4 40448.9 40375.3 40281.5
40268.1 40221.2 40221.2 40027 39899.7 39899.7 39752.4 39618.4 39531.3 39457.6
39457.6 39337.1 39122.7 39022.3 38928.5 38647.2 38647.2 38365.9 38365.9 38064.5
37850.1 37662.6 37475 37307.6 37053.1 36838.7 36390 36390 35874.2 35519.2
35237.9 34862.8 34601.6 34152.9 33838.1 33020.9 33020.9 32069.8 32069.8 30971.3
30174.3 29752.3 28801.2 28285.5 27200.4 26671.2 24782.4 24782.4 22732.9 22732.9
18506.5 18506.5 17568.7 17568.7 16503.8 15157.5 12793.1 11507.1 10656.4 9551.3
8988.7 7481.6 7481.6 6142 6142 4849.3 3817.8 3650.4 2906.9 2773
2297.4 2297.4 2076.4 1996 1808.4 1808.4 1681.2 1620.9 1574 1527.1
1486.9 1406.6 1406.6 1326.2 1326.2 1265.9 1265.9 1212.3 1178.8 1185.5
1165.4 1152 1125.3 1125.3 1111.9 1111.9 1098.5 1098.5 1098.5 1091.8
1091.8 1138.7 1138.7 1245.8 1245.8 1353 1353 1406.6 1433.4 1359.7
1373.1 1292.7 1225.7 1225.7 1205.6 1205.6 1165.4 1165.4 1192.2 1232.4
1198.9 1071.7 1038.2 904.2 904.2 810.5 777 736.8 689.9 622.9
596.1 555.9 475.6 475.6 401.9 401.9 328.2 328.2 241.1 187.5
180.8 120.6 120.6 80.4 80.4 46.9 13.4 13.4 13.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 40964.7 40904.4 40904.4 40837.4 40837.4 40777.1 40777.1 40663.3
40663.3 40589.6 40382 40382 40268.1 40268.1 40080.5 40080.5 39846.1 39846.1
39665.3 39337.1 39337.1 39109.3 39109.3 38794.5 38794.5 38720.9 38466.3 38124.8
38124.8 37696.1 37294.2 37294.2 36785.2 36785.2 36276.1 36276.1 35706.8 35706.8
35050.4 35050.4 34400.7 33596.9 33596.9 32779.8 32779.8 31862.2 31862.2 30844.1
30844.1 29779.1 28540 28540 27260.7 27260.7 25800.5 25800.5 24219.8 24219.8
22505.1 22505.1 20562.7 18426.1 18426.1 16088.5 16088.5 13697.3 13697.3 11205.7
11205.7 8861.4 8861.4 6845.3 5217.7 5217.7 3971.9 3971.9 3107.9 3107.9
2625.6 2625.6 2317.5 2150 2150 2036.2 2036.2 1962.5 1962.5 1902.2
1902.2 1888.8 1888.8 1855.3 1821.8 1821.8 1808.4 1808.4 1808.4 1808.4
1828.5 1828.5 1848.6 1835.2 1848.6 1788.4 1788.4 1714.7 1714.7 1641
1641 1587.4 1560.6 1533.8 1500.3 1500.3 1466.9 1466.9 1440.1 1440.1
1406.6 1406.6 1386.5 1386.5 1346.3 1306.1 1306.1 1272.6 1272.6 1212.3
1212.3 1165.4 1165.4 1125.3 1098.5 1098.5 1051.6 1051.6 1018.1 1018.1
977.9 977.9 904.2 904.2 830.5 783.7 783.7 703.3 703.3 616.2
616.2 542.5 542.5 495.6 495.6 428.7 314.8 314.8 267.9 267.9
227.7 227.7 154.1 154.1 107.2 87.1 87.1 53.6 53.6 33.5
33.5 20.1 20.1 13.4 13.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 41179 41179 41098.6 41112 41025 41025 40897.7 40897.7
40743.6 40649.9 40562.8 40355.2 40355.2 40134.1 40134.1 39879.6 39879.6 39591.6
39417.5 39176.3 38955.3 38955.3 38586.9 38372.6 38131.5 37917.1 37669.3 37408.1
37160.2 36597.6 36282.8 35988.1 35613 35271.4 34903 34561.4 34119.4 33730.9
33268.7 32846.8 31868.9 31292.8 30790.5 30181 29658.5 28941.9 28359.1 27602.3
26979.4 25432.1 25432.1 23697.4 22552 21795.1 20509.1 19658.5 18298.8 17414.7
16075.1 15103.9 12773 11634.3 10576.1 9578.1 8526.5 7709.3 6744.8 6222.4
5331.6 5016.8 4192.9 3322.2 3208.3 2752.9 2679.2 2438.1 2384.5 2263.9
2263.9 2183.5 2170.1 2170.1 2156.7 2156.7 2150 2129.9 2129.9 2089.8
2103.2 2049.6 2056.3 2022.8 2002.7 1975.9 1969.2 1929 1915.6 1875.4
1875.4 1875.4 1848.6 1841.9 1801.7 1775 1768.3 1748.2 1741.5 1728.1
1708 1687.9 1674.5 1641 1641 1600.8 1587.4 1553.9 1540.5 1507
1500.3 1486.9 1453.5 1446.8 1426.7 1426.7 1406.6 1366.4 1326.2 1306.1
1279.3 1252.5 1245.8 1225.7 1205.6 1165.4 1152 1118.6 1105.2 1085.1
1071.7 1051.6 1024.8 998 890.8 823.8 803.8 783.7 663.1 622.9
529.1 522.4 489 455.5 435.4 361.7 348.3 308.1 294.7 241.1
207.6 174.1 154.1 140.7 93.8 93.8 60.3 46.9 40.2 33.5
26.8 26.8 13.4 13.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 40837.4 40750.3 40690.1 40690.1 40649.9 40670 40542.7 40549.4
40053.8 40080.5 40080.5 40060.5 40060.5 40053.8 39879.6 39846.1 39618.4 39618.4
39384 39384 39089.3 39089.3 38821.3 38566.8 38466.3 38225.2 38144.8 37743
37743 37300.9 37300.9 37160.2 36858.8 36316.3 35941.2 35767.1 35130.8 35130.8
34447.6 34447.6 33717.5 33717.5 32880.3 31359.8 31045 31045 30656.5 30254.7
30254.7 29129.4 28379.2 27863.5 27053 26517.2 25626.4 24045.7 24045.7 22331
21567.4 20428.8 19578.1 18452.9 17495.1 16450.2 14367.1 14367.1 12217.1 10743.5
10067 8580.1 8104.5 6764.9 6510.4 5318.2 5177.5 4032.2 4032.2 3148
2665.8 2652.4 2371.1 2364.4 2196.9 2183.5 2083.1 1989.3 1982.6 1982.6
1915.6 1895.5 1902.2 1888.8 1895.5 1882.1 1888.8 1875.4 1875.4 1855.3
1868.7 1828.5 1848.6 1808.4 1815.1 1795.1 1781.7 1761.6 1701.3 1701.3
1607.5 1574 1553.9 1533.8 1533.8 1527.1 1520.4 1500.3 1493.6 1446.8
1426.7 1399.9 1399.9 1373.1 1346.3 1312.8 1306.1 1286 1259.2 1259.2
1225.7 1185.5 1165.4 1138.7 1105.2 1091.8 1065 1051.6 1018.1 984.6
984.6 931 904.2 877.4 837.2 770.3 750.2 683.2 616.2 616.2
576 549.2 522.4 502.3 442.1 395.2 355 314.8 267.9 247.8
247.8 207.6 174.1 167.4 113.9 107.2 87.1 73.7 60.3 60.3
40.2 40.2 26.8 20.1 20.1 6.7 6.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 41091.9 41085.3 41112 41085.2 41051.7 41038.4 40998.2 41038.4
40958 40937.9 40917.8 40931.2 40837.4 40837.4 40770.4 40703.5 40723.6 40636.5
40582.9 40536 40549.4 40435.5 40408.8 40348.5 40301.6 40187.7 40087.2 40020.3
39939.9 39933.2 39785.8 39712.2 39631.8 39584.9 39377.3 39256.7 39169.6 39029
38988.8 38807.9 38560.1 38560.1 38479.7 38272.1 38164.9 37836.7 37615.7 37501.8
37254 37066.5 36845.4 36691.4 36383.3 36168.9 35666.6 35666.6 35097.3 34755.7
34440.9 34072.5 33784.5 33329 32940.5 32498.5 32089.9 31078.5 30502.5 29933.2
29290.2 28673.9 27923.8 27146.8 26329.7 25458.9 24460.9 23456.2 21178.9 19926.4
18566.7 17347.7 15834 14728.8 13282 12197 10750.2 8205 8205 5988
5170.8 4393.9 3911.6 3416 3168.1 2779.7 2645.7 2371.1 2129.9 2076.4
1942.4 1895.5 1788.4 1741.5 1654.4 1607.5 1540.5 1493.6 1433.4 1339.6
1306.1 1265.9 1232.4 1205.6 1185.5 1158.7 1145.4 1125.3 1145.4 1145.4
1165.4 1158.7 1158.7 1158.7 1172.1 1165.4 1158.7 1165.4 1132 1118.6
1118.6 1105.2 1105.2 1118.6 1132 1205.6 1239.1 1373.1 1399.9 1426.7
1446.8 1453.5 1366.4 1286 1198.9 1118.6 1004.7 1004.7 998 998
971.2 944.4 864 823.8 803.8 783.7 763.6 723.4 689.9 656.4
576 529.1 455.5 401.9 368.4 314.8 267.9 221 180.8 154.1
127.3 46.9 33.5 20.1 6.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 40998.2 40978.1 41031.7 41031.7 40978.1 40978.1 41018.3 41004.9
41004.9 41004.9 40991.5 41038.4 41038.4 40984.8 40984.8 41038.4 41018.3 41011.6
41025 41025 41025 41038.4 41004.9 41004.9 41065.2 41065.2 41025 41045.1
41058.5 41051.8 41058.5 41051.7 41038.4 41085.2 41085.2 41038.4 41038.4 41085.2
41071.9 41071.9 41071.9 41065.2 41071.9 41091.9 41051.7 41051.7 41105.3 41071.9
41058.5 41065.2 41071.9 41065.2 41078.5 41031.7 41031.7 41085.2 41085.2 41031.7
41031.7 41045.1 41004.9 41011.6 40958 40958 40951.3 40951.3 40830.7 40830.7
40803.9 40690.1 40690.1 40562.8 40549.4 40415.5 40422.1 40181 40181 40000.2
39739 39698.8 39430.8 39397.4 39069.2 39035.7 38566.8 38566.8 38098 38098
37461.7 36966 36832 36256 36081.9 35485.8 35284.8 34481.1 34481.1 33536.6
33536.6 32598.9 31868.9 31513.9 30770.4 30361.8 29169.6 29169.6 27897 27897
26637.8 25901 25291.5 24601.6 23985.4 23315.6 22672.6 21346.4 21346.4 20060.4
20060.4 18734.2 18211.7 17461.6 16945.8 16175.6 15679.9 14923 13704 13704
12498.4 12069.7 11373.1 10977.9 10308.1 9933.1 9296.8 8379.1 8379.1 7515.1
7515.1 6711.3 6463.5 5954.5 5740.1 5251.2 5063.7 4588.1 3965.2 3965.2
3402.6 3402.6 2893.5 2806.4 2444.8 2357.7 2036.2 1989.3 1701.3 1393.2
1393.2 1132 1105.2 904.2 884.1 710 696.6 555.9 422 422
321.5 321.5 227.7 227.7 180.8 180.8 127.3 127.3 87.1 53.6
53.6 33.5 33.5 13.4 13.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 41219.2 41246 41246 41225.9 41225.9 41185.7 41199.1 41192.4
41172.3 41105.3 41118.7 41105.3 41018.3 41018.3 40951.3 40951.3 40911.1 40877.6
40803.9 40797.2 40763.7 40703.5 40629.8 40536 40482.4 40448.9 40375.3 40281.5
40268.1 40221.2 40221.2 40027 39899.7 39899.7 39752.4 39618.4 39531.3 39457.6
39457.6 39337.1 39122.7 39022.3 38928.5 38647.2 38647.2 38365.9 38365.9 38064.5
37850.1 37662.6 37475 37307.6 37053.1 36838.7 36390 36390 35874.2 35519.2
35237.9 34862.8 34601.6 34152.9 33838.1 33020.9 33020.9 32069.8 32069.8 30971.3
30174.3 29752.3 28801.2 28285.5 27200.4 26671.2 24782.4 24782.4 22732.9 22732.9
18506.5 18506.5 17568.7 17568.7 16503.8 15157.5 12793.1 11507.1 10656.4 9551.3
8988.7 7481.6 7481.6 6142 6142 4849.3 3817.8 3650.4 2906.9 2773
2297.4 2297.4 2076.4 1996 1808.4 1808.4 1681.2 1620.9 1574 1527.1
1486.9 1406.6 1406.6 1326.2 1326.2 1265.9 1265.9 1212.3 1178.8 1185.5
1165.4 1152 1125.3 1125.3 1111.9 1111.9 1098.5 1098.5 1098.5 1091.8
1091.8 1138.7 1138.7 1245.8 1245.8 1353 1353 1406.6 1433.4 1359.7
1373.1 1292.7 1225.7 1225.7 1205.6 1205.6 1165.4 1165.4 1192.2 1232.4
1198.9 1071.7 1038.2 904.2 904.2 810.5 777 736.8 689.9 622.9
596.1 555.9 475.6 475.6 401.9 401.9 328.2 328.2 241.1 187.5
180.8 120.6 120.6 80.4 80.4 46.9 13.4 13.4 13.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 40964.7 40904.4 40904.4 40837.4 40837.4 40777.1 40777.1 40663.3
40663.3 40589.6 40382 40382 40268.1 40268.1 40080.5 40080.5 39846.1 39846.1
39665.3 39337.1 39337.1 39109.3 39109.3 38794.5 38794.5 38720.9 38466.3 38124.8
38124.8 37696.1 37294.2 37294.2 36785.2 36785.2 36276.1 36276.1 35706.8 35706.8
35050.4 35050.4 34400.7 33596.9 33596.9 32779.8 32779.8 31862.2 31862.2 30844.1
30844.1 29779.1 28540 28540 27260.7 27260.7 25800.5 25800.5 24219.8 24219.8
22505.1 22505.1 20562.7 18426.1 18426.1 16088.5 16088.5 13697.3 13697.3 11205.7
11205.7 8861.4 8861.4 6845.3 5217.7 5217.7 3971.9 3971.9 3107.9 3107.9
2625.6 2625.6 2317.5 2150 2150 2036.2 2036.2 1962.5 1962.5 1902.2
1902.2 1888.8 1888.8 1855.3 1821.8 1821.8 1808.4 1808.4 1808.4 1808.4
1828.5 1828.5 1848.6 1835.2 1848.6 1788.4 1788.4 1714.7 1714.7 1641
1641 1587.4 1560.6 1533.8 1500.3 1500.3 1466.9 1466.9 1440.1 1440.1
1406.6 1406.6 1386.5 1386.5 1346.3 1306.1 1306.1 1272.6 1272.6 1212.3
1212.3 1165.4 1165.4 1125.3 1098.5 1098.5 1051.6 1051.6 1018.1 1018.1
977.9 977.9 904.2 904.2 830.5 783.7 783.7 703.3 703.3 616.2
616.2 542.5 542.5 495.6 495.6 428.7 314.8 314.8 267.9 267.9
227.7 227.7 154.1 154.1 107.2 87.1 87.1 53.6 53.6 33.5
33.5 20.1 20.1 13.4 13.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 41179 41179 41098.6 41112 41025 41025 40897.7 40897.7
40743.6 40649.9 40562.8 40355.2 40355.2 40134.1 40134.1 39879.6 39879.6 39591.6
39417.5 39176.3 38955.3 38955.3 38586.9 38372.6 38131.5 37917.1 37669.3 37408.1
37160.2 36597.6 36282.8 35988.1 35613 35271.4 34903 34561.4 34119.4 33730.9
33268.7 32846.8 31868.9 31292.8 30790.5 30181 29658.5 28941.9 28359.1 27602.3
26979.4 25432.1 25432.1 23697.4 22552 21795.1 20509.1 19658.5 18298.8 17414.7
16075.1 15103.9 12773 11634.3 10576.1 9578.1 8526.5 7709.3 6744.8 6222.4
5331.6 5016.8 4192.9 3322.2 3208.3 2752.9 2679.2 2438.1 2384.5 2263.9
2263.9 2183.5 2170.1 2170.1 2156.7 2156.7 2150 2129.9 2129.9 2089.8
2103.2 2049.6 2056.3 2022.8 2002.7 1975.9 1969.2 1929 1915.6 1875.4
1875.4 1875.4 1848.6 1841.9 1801.7 1775 1768.3 1748.2 1741.5 1728.1
1708 1687.9 1674.5 1641 1641 1600.8 1587.4 1553.9 1540.5 1507
1500.3 1486.9 1453.5 1446.8 1426.7 1426.7 1406.6 1366.4 1326.2 1306.1
1279.3 1252.5 1245.8 1225.7 1205.6 1165.4 1152 1118.6 1105.2 1085.1
1071.7 1051.6 1024.8 998 890.8 823.8 803.8 783.7 663.1 622.9
529.1 522.4 489 455.5 435.4 361.7 348.3 308.1 294.7 241.1
207.6 174.1 154.1 140.7 93.8 93.8 60.3 46.9 40.2 33.5
26.8 26.8 13.4 13.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 40837.4 40750.3 40690.1 40690.1 40649.9 40670 40542.7 40549.4
40053.8 40080.5 40080.5 40060.5 40060.5 40053.8 39879.6 39846.1 39618.4 39618.4
39384 39384 39089.3 39089.3 38821.3 38566.8 38466.3 38225.2 38144.8 37743
37743 37300.9 37300.9 37160.2 36858.8 36316.3 35941.2 35767.1 35130.8 35130.8
34447.6 34447.6 33717.5 33717.5 32880.3 31359.8 31045 31045 30656.5 30254.7
30254.7 29129.4 28379.2 27863.5 27053 26517.2 25626.4 24045.7 24045.7 22331
21567.4 20428.8 19578.1 18452.9 17495.1 16450.2 14367.1 14367.1 12217.1 10743.5
10067 8580.1 8104.5 6764.9 6510.4 5318.2 5177.5 4032.2 4032.2 3148
2665.8 2652.4 2371.1 2364.4 2196.9 2183.5 2083.1 1989.3 1982.6 1982.6
1915.6 1895.5 1902.2 1888.8 1895.5 1882.1 1888.8 1875.4 1875.4 1855.3
1868.7 1828.5 1848.6 1808.4 1815.1 1795.1 1781.7 1761.6 1701.3 1701.3
1607.5 1574 1553.9 1533.8 1533.8 1527.1 1520.4 1500.3 1493.6 1446.8
1426.7 1399.9 1399.9 1373.1 1346.3 1312.8 1306.1 1286 1259.2 1259.2
1225.7 1185.5 1165.4 1138.7 1105.2 1091.8 1065 1051.6 1018.1 984.6
984.6 931 904.2 877.4 837.2 770.3 750.2 683.2 616.2 616.2
576 549.2 522.4 502.3 442.1 395.2 355 314.8 267.9 247.8
247.8 207.6 174.1 167.4 113.9 107.2 87.1 73.7 60.3 60.3
40.2 40.2 26.8 20.1 20.1 6.7 6.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 41091.9 41085.3 41112 41085.2 41051.7 41038.4 40998.2 41038.4
40958 40937.9 40917.8 40931.2 40837.4 40837.4 40770.4 40703.5 40723.6 40636.5
40582.9 40536 40549.4 40435.5 40408.8 40348.5 40301.6 40187.7 40087.2 40020.3
39939.9 39933.2 39785.8 39712.2 39631.8 39584.9 39377.3 39256.7 39169.6 39029
38988.8 38807.9 38560.1 38560.1 38479.7 38272.1 38164.9 37836.7 37615.7 37501.8
37254 37066.5 36845.4 36691.4 36383.3 36168.9 35666.6 35666.6 35097.3 34755.7
34440.9 34072.5 33784.5 33329 32940.5 32498.5 32089.9 31078.5 30502.5 29933.2
29290.2 28673.9 27923.8 27146.8 26329.7 25458.9 24460.9 23456.2 21178.9 19926.4
18566.7 17347.7 15834 14728.8 13282 12197 10750.2 8205 8205 5988
5170.8 4393.9 3911.6 3416 3168.1 2779.7 2645.7 2371.1 2129.9 2076.4
1942.4 1895.5 1788.4 1741.5 1654.4 1607.5 1540.5 1493.6 1433.4 1339.6
1306.1 1265.9 1232.4 1205.6 1185.5 1158.7 1145.4 1125.3 1145.4 1145.4
1165.4 1158.7 1158.7 1158.7 1172.1 1165.4 1158.7 1165.4 1132 1118.6
1118.6 1105.2 1105.2 1118.6 1132 1205.6 1239.1 1373.1 1399.9 1426.7
1446.8 1453.5 1366.4 1286 1198.9 1118.6 1004.7 1004.7 998 998
971.2 944.4 864 823.8 803.8 783.7 763.6 723.4 689.9 656.4
576 529.1 455.5 401.9 368.4 314.8 267.9 221 180.8 154.1
127.3 46.9 33.5 20.1 6.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
41056.4 41056.4 40998.2 40978.1 41031.7 41031.7 40978.1 40978.1 41018.3 41004.9
41004.9 41004.9 40991.5 41038.4 41038.4 40984.8 40984.8 41038.4 41018.3 41011.6
41025 41025 41025 41038.4 41004.9 41004.9 41065.2 41065.2 41025 41045.1
41058.5 41051.8 41058.5 41051.7 41038.4 41085.2 41085.2 41038.4 41038.4 41085.2
41071.9 41071.9 41071.9 41065.2 41071.9 41091.9 41051.7 41051.7 41105.3 41071.9
41058.5 41065.2 41071.9 41065.2 41078.5 41031.7 41031.7 41085.2 41085.2 41031.7
41031.7 41045.1 41004.9 41011.6 40958 40958 40951.3 40951.3 40830.7 40830.7
40803.9 40690.1 40690.1 40562.8 40549.4 40415.5 40422.1 40181 40181 40000.2
39739 39698.8 39430.8 39397.4 39069.2 39035.7 38566.8 38566.8 38098 38098
37461.7 36966 36832 36256 36081.9 35485.8 35284.8 34481.1 34481.1 33536.6
33536.6 32598.9 31868.9 31513.9 30770.4 30361.8 29169.6 29169.6 27897 27897
26637.8 25901 25291.5 24601.6 23985.4 23315.6 22672.6 21346.4 21346.4 20060.4
20060.4 18734.2 18211.7 17461.6 16945.8 16175.6 15679.9 14923 13704 13704
12498.4 12069.7 11373.1 10977.9 10308.1 9933.1 9296.8 8379.1 8379.1 7515.1
7515.1 6711.3 6463.5 5954.5 5740.1 5251.2 5063.7 4588.1 3965.2 3965.2
3402.6 3402.6 2893.5 2806.4 2444.8 2357.7 2036.2 1989.3 1701.3 1393.2
1393.2 1132 1105.2 904.2 884.1 710 696.6 555.9 422 422
321.5 321.5 227.7 227.7 180.8 180.8 127.3 127.3 87.1 53.6
53.6 33.5 33.5 13.4 13.4 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
